Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Switch operating shaft [EC000916]
Bill of material
260191
PREVIEW
Preview
PLID
260191
MANUTYPEDESC
Manufacturer Type Description
NZM1/2-XV6
DESCSHORT
Short Description
Extension shaft, for max. mounting depth = 600mm
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: 600 mm max. mounting depth. Can be used for: NZM1(-4), PN1(-4), N(N/O)1(-4), NZM2(-4), PN2(-4), N(N/O)2(-4)
INTNO
International product number
4015082601911
NETTO_WEIGHT
Netto weight
0.21200 kg
ECLASS_13_0
Switch axle [AKF011018]
ETIM_9_0
Switch operating shaft [EC000916]
EF001438
Length
490 mm
EF001666
Cross section height
8 mm
EF001667
Cross section width
8 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices